IESNA:LM-63-2002
[TEST]P953657
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-13)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7A-927-U-SL3-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 90 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III SPILL LIGHT ELIMINATOR OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]15638
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 199.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 59 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2312.5 2565.7 2789.3 2952.6 2984.3 2806.6 2599.4 2474.8 2457.5 2563.6
2774 3031.2 3314.1 3729.6 4085.9 4319.7 4581.1 4896.6 5267.2 5614.3
5909.4 6111.5 6065.6 5919.6 5489.7 4580.1 3429.4 2304.3 1319.1 739.2
494.1 336.9 146 75.6 26.5 0 0
2312.5 2551.4 2780.1 2941.4 2978.2 2807.7 2600.4 2469.7 2448.3 2549.4
2751.5 2999.6 3275.3 3639.7 4035.9 4251.3 4513.7 4808.7 5184.5 5518.3
5811.3 6024.7 5988 5831.8 5459.1 4606.6 3521.3 2377.8 1342.6 731
495.2 348.1 147 85.8 31.6 5.1 0
2312.5 2553.4 2771.9 2945.5 3004.7 2874 2664.7 2512.6 2470.7 2537.1
2711.7 2923 3198.7 3506 3901.1 4132.9 4356.5 4622.9 4971.1 5288.6
5601 5777.6 5770.5 5560.2 5293.7 4605.6 3638.7 2457.5 1453.9 878
604.4 444.1 293 186.8 115.4 44.9 0
2312.5 2528.9 2744.4 2917.9 3014.9 2953.7 2766.8 2596.3 2512.6 2539.1
2660.6 2846.5 3053.7 3284.4 3625.4 3925.6 4161.5 4412.6 4705.6 5046.6
5342.7 5602 5758.2 5747 5725.6 5770.5 5366.2 4402.4 2749.5 1304.8
822.9 636.1 456.4 295.1 145 35.7 0
2312.5 2511.6 2708.6 2889.3 3014.9 3057.8 2937.3 2775 2640.2 2593.3
2649.4 2781.1 2949.6 3146.6 3342.6 3646.9 4000.1 4244.2 4557.6 4882.3
5231.4 5526.5 5753.1 5927.7 6001.2 6134 6311.6 5782.8 4457.5 2491.2
970.9 449.2 303.2 190.9 96 12.3 0
2312.5 2493.2 2663.7 2839.3 2983.3 3087.4 3107.8 3014.9 2898.5 2801.5
2781.1 2838.3 2965.9 3103.7 3286.5 3474.3 3797 4221.7 4517.8 4756.7
5067.1 5443.8 5839.9 6193.2 6539.3 6933.4 7636.8 8376 8171.8 6997.7
4898.6 2390.1 760.6 266.5 94.9 11.2 0
2312.5 2457.5 2603.5 2756.6 2902.6 3033.3 3150.7 3222.2 3230.3 3209.9
3195.6 3225.2 3295.7 3401.9 3541.7 3728.6 3964.4 4272.7 4660.7 5073.2
5478.5 5953.3 6520.9 7135.5 7838 8476.1 9238.7 10505.7 12569.1 13292
11454.2 7577.6 3928.7 1856.1 646.3 76.6 0
2312.5 2452.4 2582 2716.8 2862.8 2990.4 3123.1 3240.5 3317.1 3360
3407 3481.5 3579.5 3704.1 3879.7 4095.1 4343.2 4652.5 5012.9 5438.7
5913.4 6416.8 6987.5 7662.3 8340.3 9026.4 9770.6 10790.6 12672.2 14297.6
13257.2 9286.7 4975.2 2173.6 658.5 64.3 0
2312.5 2426.8 2535.1 2654.5 2771.9 2900.6 3030.2 3165 3303.8 3446.8
3579.5 3729.6 3921.5 4159.4 4489.2 4838.4 5221.2 5614.3 6052.3 6548.5
7040.6 7530.6 8029.9 8577.1 9169.3 9748.2 10336.3 11040.7 12091.3 13031.6
12468 10094.3 6331 2656.6 562.6 51 0
2312.5 2381.9 2457.5 2536.1 2620.8 2710.7 2807.7 2914.9 3036.4 3182.4
3369.2 3586.7 3832.7 4160.4 4594.3 5088.5 5595.9 6147.2 6751.6 7383.6
8025.8 8613.9 9170.3 9695.1 10156.6 10600.7 11117.3 11690.1 12395.5 12384.3
10981.5 8480.1 4761.8 1397.7 210.3 29.6 0
2312.5 2336 2367.6 2400.3 2434 2476.9 2526.9 2582 2645.3 2732.1
2846.5 2979.2 3145.6 3386.5 3723.5 4139 4613.7 5107.9 5607.1 6078.8
6509.7 6935.4 7359.1 7767.5 8130 8452.6 8780.3 9148.9 9417.4 8818.1
7205 4974.1 1970.5 404.3 111.3 36.8 0
2312.5 2314.5 2317.6 2326.8 2339 2349.2 2366.6 2384 2403.4 2431.9
2472.8 2515.7 2563.6 2650.4 2782.1 2936.3 3157.8 3425.3 3757.2 4113.5
4473.9 4830.2 5191.6 5529.6 5828.7 6095.2 6320.8 6544.4 6573 5851.2
4677 3232.4 1294.6 258.3 66.4 20.4 0
2312.5 2287 2271.6 2249.2 2224.7 2199.2 2165.5 2132.8 2085.8 2026.6
1963.3 1873.5 1791.8 1738.7 1726.5 1752 1858.2 2047 2288 2535.1
2754.6 2929.2 3082.3 3217.1 3317.1 3366.1 3316.1 3087.4 2606.5 1875.5
1149.6 601.3 228.7 60.2 13.3 0 0
2312.5 2242 2157.3 2062.4 1955.1 1820.4 1674.4 1511 1345.6 1200.7
1083.2 988.3 913.8 860.7 823.9 788.2 760.6 753.5 786.1 876
982.2 1051.6 1055.7 995.4 895.4 758.6 615.6 465.6 325.7 198.1
116.4 68.4 36.8 12.3 3.1 0 0
2312.5 2186.9 2035.8 1860.2 1645.8 1424.2 1218 1056.7 935.2 832.1
737.1 649.3 584 553.4 538 517.6 502.3 488 469.6 453.3
441.1 420.6 390 349.2 303.2 256.3 212.4 178.7 150.1 122.5
91.9 59.2 27.6 7.1 2 0 0
2312.5 2122.6 1901 1635.6 1367.1 1128.2 966.9 848.4 739.2 648.3
591.1 557.4 528.9 503.3 478.8 455.4 431.9 403.3 371.6 344.1
324.7 305.3 286.9 261.4 238.9 211.3 187.9 163.4 135.8 106.2
70.4 41.9 19.4 7.1 2 0 0
2312.5 2087.9 1802 1469.2 1167 972 839.2 722.8 642.2 603.4
571.7 537 502.3 470.7 442.1 414.5 381.8 347.1 313.4 285.9
263.4 240.9 226.7 213.4 196 175.6 153.1 128.6 99 70.4
50 29.6 13.3 3.1 0 0 0
2312.5 2037.8 1691.7 1317 1040.4 876 748.4 667.7 627.9 596.2
564.6 524.8 486 448.2 410.4 372.7 334.9 300.2 272.6 251.2
234.8 220.5 206.2 186.8 167.4 149.1 127.6 105.2 84.7 67.4
50 32.7 11.2 0 0 0 0
2312.5 2007.2 1614.1 1221.1 979.1 824.9 710.6 661.6 632 599.3
564.6 524.8 481.9 437 393.1 350.2 312.4 283.8 263.4 243
224.6 205.2 188.9 172.5 156.2 136.8 115.4 93.9 77.6 61.3
43.9 26.5 6.1 0 0 0 0
2312.5 1979.7 1554.9 1167 954.6 803.5 704.5 669.8 636.1 602.4
568.7 529.9 488 443.1 398.2 358.4 325.7 294 266.5 240.9
219.5 196 177.6 160.3 140.9 116.4 92.9 77.6 63.3 47
31.6 15.3 3.1 0 0 0 0
2312.5 1980.7 1540.6 1152.7 936.2 790.2 706.5 677.9 650.4 616.7
582 545.2 507.4 465.6 421.7 379.8 344.1 311.4 283.8 257.3
229.7 201.1 177.6 156.2 132.7 106.2 80.7 67.4 54.1 40.8
26.5 12.3 2 0 0 0 0
2312.5 2003.1 1562.1 1167 947.5 797.4 709.6 681 654.4 620.7
587.1 551.3 512.5 471.7 428.8 385.9 347.1 314.5 292 267.5
233.8 205.2 179.7 157.2 130.7 105.2 80.7 67.4 53.1 39.8
26.5 12.3 3.1 0 0 0 0
